IESNA:LM-63-2002
[TEST]P951350
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]39880
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5483.8 5897.3 6341.4 6787.5 7129.4 7338.8 7466.1 7537.7 7616.6 7708.1
7825.9 7985.9 8201.6 8456.2 8765.5 9286.3 10073.4 11117.1 12406 14017.9
16130.6 18555.8 21137.8 23486.3 24905.6 24184.9 22742.4 20809.6 18487.5 15720.3
12219.8 8730.8 5714.3 3321.7 1461.4 452.4 0
5483.8 5919.6 6419.4 6914.6 7279.7 7501.7 7606.7 7632.6 7649.6 7664.8
7689.2 7741.4 7836.9 7956.8 8154.4 8567.5 9291.6 10341.4 11709.2 13340.1
15293.3 17542 20136.2 22940.8 25752.8 26499.8 24915.1 22876 20735.1 18299.5
14889.3 11222.7 7810.8 4754.9 2222.2 708.1 0
5483.8 5942.2 6497.7 7041.5 7429.9 7664.3 7747 7727.5 7682.9 7621.4
7552.4 7496.6 7472.4 7457.7 7543.5 7848.7 8509.8 9565.8 11012.3 12662.1
14456.2 16528.3 19134.5 22395.2 26600.2 28814.8 27087.8 24942.4 22982.9 20879
17558.8 13714.9 9907.1 6188.4 2982.9 963.8 0
5483.8 5973.9 6575.1 7155.7 7564 7785.5 7823 7728.9 7582.9 7414.3
7238 7080.2 6959.8 6877.7 6939.2 7299.4 8101.4 9330.5 10908.6 12641
14459.8 16425.9 18734.9 21593.6 25604.9 28702.6 27517.7 25144 23073 20943.8
17798.5 14057.9 10333.4 6664.6 3387.9 1189.8 0
5483.8 6005.7 6652.8 7270 7698 7906.3 7899.2 7730.2 7482.9 7207.3
6923.6 6663.9 6447.2 6297.8 6335 6750.2 7693 9095.3 10804.6 12620
14463.4 16323.2 18335.3 20792.3 24609.5 28590.3 27947.4 25345.4 23163.2 21008.4
18038.2 14400.9 10759.8 7141 3793 1415.8 0
5483.8 6024.7 6694.9 7338.8 7779.2 7965.3 7901.3 7645 7294.8 6930.6
6587.6 6291.5 6059.2 5933.1 6081.7 6733.8 7981.2 9724 11811.9 14073.2
16336.2 18560.3 20825.1 23306.3 26988.7 30769.7 30717.1 28231.3 25744 23027.5
19609.1 15595.1 11661.7 7761.8 4303.1 1670.8 0
5483.8 6043.6 6737 7407.6 7860 8024.2 7903.4 7559.7 7106.7 6653.8
6251.5 5919 5671.1 5568.4 5828.5 6717.4 8269.5 10352.8 12819.5 15526.1
18209.1 20797.4 23314.8 25820.4 29367.8 32949.4 33487 31116.9 28324.5 25046.6
21179.9 16789.3 12563.2 8382.5 4813 1925.9 0
5483.8 6053.1 6762.4 7444.9 7896.2 8044 7882.3 7481.7 6969.7 6482.6
6071.4 5741.8 5506.8 5439.4 5798.4 6855 8604.1 10961.4 13819.5 16990
20141.4 23188.3 26165 29048.8 32824.4 36238 36675.9 34319.5 31080.5 27110.7
22633 17819.8 13104.4 8608.3 4941.1 1936.8 0
5483.8 6062.5 6788.1 7481.9 7932.2 8063.7 7861.3 7403.4 6832.7 6311.3
5891.7 5564.9 5342.4 5310.2 5768.3 6992.6 8938.7 11569.9 14819.6 18453.8
22073.8 25579 29015.3 32277 36280.9 39526.4 39864.6 37522 33836.3 29174.6
24086 18850.4 13645.4 8833.9 5069.3 1947.5 0
5483.8 6058.3 6807.5 7499.8 7945.9 8065.8 7836.5 7348.3 6748.5 6218.2
5803.7 5481.7 5265 5254.5 5763.7 7064.2 9105.4 11927.3 15426.7 19313.4
23242.2 26979.4 30680.9 34342.4 38513.2 41589.7 41621.2 38898.3 34601.2 29252.1
23696.7 18181.3 12569.1 7988 4391.7 1635.1 0
5483.8 6062.5 6788.1 7481.9 7932.2 8063.7 7861.3 7403.4 6832.7 6311.3
5891.7 5564.9 5342.4 5310.2 5768.3 6992.6 8938.7 11569.9 14819.6 18453.8
22073.8 25579 29015.3 32277 36280.9 39526.4 39864.6 37522 33836.3 29174.6
24086 18850.4 13645.4 8833.9 5069.3 1947.5 0
5483.8 6053.1 6762.4 7444.9 7896.2 8044 7882.3 7481.7 6969.7 6482.6
6071.4 5741.8 5506.8 5439.4 5798.4 6855 8604.1 10961.4 13819.5 16990
20141.4 23188.3 26165 29048.8 32824.4 36238 36675.9 34319.5 31080.5 27110.7
22633 17819.8 13104.4 8608.3 4941.1 1936.8 0
5483.8 6043.6 6737 7407.6 7860 8024.2 7903.4 7559.7 7106.7 6653.8
6251.5 5919 5671.1 5568.4 5828.5 6717.4 8269.5 10352.8 12819.5 15526.1
18209.1 20797.4 23314.8 25820.4 29367.8 32949.4 33487 31116.9 28324.5 25046.6
21179.9 16789.3 12563.2 8382.5 4813 1925.9 0
5483.8 6024.7 6694.9 7338.8 7779.2 7965.3 7901.3 7645 7294.8 6930.6
6587.6 6291.5 6059.2 5933.1 6081.7 6733.8 7981.2 9724 11811.9 14073.2
16336.2 18560.3 20825.1 23306.3 26988.7 30769.7 30717.1 28231.3 25744 23027.5
19609.1 15595.1 11661.7 7761.8 4303.1 1670.8 0
5483.8 6005.7 6652.8 7270 7698 7906.3 7899.2 7730.2 7482.9 7207.3
6923.6 6663.9 6447.2 6297.8 6335 6750.2 7693 9095.3 10804.6 12620
14463.4 16323.2 18335.3 20792.3 24609.5 28590.3 27947.4 25345.4 23163.2 21008.4
18038.2 14400.9 10759.8 7141 3793 1415.8 0
5483.8 5973.9 6575.1 7155.7 7564 7785.5 7823 7728.9 7582.9 7414.3
7238 7080.2 6959.8 6877.7 6939.2 7299.4 8101.4 9330.5 10908.6 12641
14459.8 16425.9 18734.9 21593.6 25604.9 28702.6 27517.7 25144 23073 20943.8
17798.5 14057.9 10333.4 6664.6 3387.9 1189.8 0
5483.8 5942.2 6497.7 7041.5 7429.9 7664.3 7747 7727.5 7682.9 7621.4
7552.4 7496.6 7472.4 7457.7 7543.5 7848.7 8509.8 9565.8 11012.3 12662.1
14456.2 16528.3 19134.5 22395.2 26600.2 28814.8 27087.8 24942.4 22982.9 20879
17558.8 13714.9 9907.1 6188.4 2982.9 963.8 0
5483.8 5919.6 6419.4 6914.6 7279.7 7501.7 7606.7 7632.6 7649.6 7664.8
7689.2 7741.4 7836.9 7956.8 8154.4 8567.5 9291.6 10341.4 11709.2 13340.1
15293.3 17542 20136.2 22940.8 25752.8 26499.8 24915.1 22876 20735.1 18299.5
14889.3 11222.7 7810.8 4754.9 2222.2 708.1 0
5483.8 5897.3 6341.4 6787.5 7129.4 7338.8 7466.1 7537.7 7616.6 7708.1
7825.9 7985.9 8201.6 8456.2 8765.5 9286.3 10073.4 11117.1 12406 14017.9
16130.6 18555.8 21137.8 23486.3 24905.6 24184.9 22742.4 20809.6 18487.5 15720.3
12219.8 8730.8 5714.3 3321.7 1461.4 452.4 0
5483.8 5852.1 6241.4 6622.5 6920.9 7109.6 7227.3 7295.4 7364.9 7451
7573.8 7745.6 7969.2 8226.2 8545.4 9005.6 9664.3 10526.6 11609.5 12896.9
14440.6 16062.2 17499.9 18518.8 18773.4 17701.3 16184.3 14379 12409.1 10273.7
7825.7 5477.3 3528.9 2042.4 918.7 300.9 0
5483.8 5806.9 6141.4 6457.7 6712.3 6880.7 6988.4 7053.2 7113 7193.6
7322 7505 7737.1 7996.4 8325.1 8724.9 9255.2 9936.2 10813 11775.7
12750.5 13568.6 13862.2 13551.4 12641 11217.7 9626.2 7948.4 6330.8 4827.3
3431.7 2223.8 1343.6 763.4 376.3 149.4 0
5483.8 5758.7 6041.7 6305.4 6511 6652.6 6741 6783.3 6816.3 6860.9
6941.7 7068 7231.5 7402.1 7596.6 7814.4 8090.9 8452.6 8928.6 9435.7
9906.3 10211.8 10144.5 9670.6 8788.7 7596.2 6379.4 5187.6 4084.5 3122.6
2266.3 1535.7 989.4 608.6 325.3 134.9 0
5483.8 5710.7 5942.2 6153 6309.8 6424.5 6493.5 6513.3 6519.6 6528
6561.3 6630.7 6725.8 6807.9 6868.1 6903.8 6926.4 6969.1 7044.2 7095.7
7062.1 6854.8 6426.6 5790 4936.3 3974.6 3132.9 2426.7 1838.1 1417.9
1101 847.6 635.5 454.1 274.6 120.4 0
5483.8 5662.3 5841.8 6004.7 6129.7 6211.9 6248.8 6229.2 6175.3 6109.2
6044 6000.5 5980 5954.8 5907.2 5825.8 5713.6 5597.9 5490.4 5401.6
5304.8 5141.3 4870.2 4488.1 3991.9 3398 2863.8 2350.3 1860 1483.8
1160.7 888.2 652.3 457.1 273.1 118.9 0
5483.8 5613.9 5741.6 5856.3 5949.3 5999.4 6004 5945.1 5831.1 5690.5
5527 5370.2 5233.9 5101.3 4946.8 4747.8 4501.1 4227.1 3936.8 3707.4
3547.5 3427.9 3313.9 3185.9 3047.5 2821.5 2594.6 2273.7 1881.7 1549.8
1220.5 929.1 669.2 460.4 271.5 117.4 0
5483.8 5567.6 5648 5725.6 5794.9 5824.5 5801.6 5701.6 5529.3 5327.1
5101.3 4894.8 4722.3 4573.5 4427.3 4255.1 4049.8 3823.1 3582.4 3391.9
3265.5 3182.1 3121.8 3050.2 2940.8 2750.5 2561.2 2292.4 1968.4 1672.7
1358.1 1062.7 782.4 543.8 332.5 142.3 0
5483.8 5521.3 5554.3 5595 5640 5649.7 5599.2 5458.2 5227.5 4963.7
4675.8 4419.5 4210.7 4045.5 3907.7 3762.5 3598.4 3419.1 3228 3076.5
2983.5 2936.6 2929.6 2914.5 2834.1 2679.8 2527.7 2311 2054.9 1795.4
1495.7 1196.3 895.4 627.1 393.5 167.3 0
5483.8 5476.5 5466 5474.4 5491.2 5493.3 5426 5254.5 4990.4 4693.7
4399.1 4167.6 3999.2 3875.1 3765.7 3638.4 3485.8 3315.3 3122.8 2940.8
2805.1 2731.4 2738.8 2746.1 2723 2666.2 2529.4 2306.3 2054.9 1816
1590.9 1353.1 1082.7 787 512.4 216.7 0
5483.8 5426.6 5378.6 5361.4 5369.8 5380.3 5335.5 5198.7 4975.7 4722.5
4476.9 4262.3 4073.5 3908.1 3752 3588.3 3409 3218.5 3029.2 2860.2
2711.4 2600.5 2541.6 2506.2 2473 2434.3 2352.6 2207 2022.2 1816.4
1582.9 1348.9 1082 795.9 524 231.5 0
5483.8 5386.2 5302.5 5259.9 5262.9 5292.8 5293.6 5214.1 5047.2 4828.3
4599 4380.1 4167 3963.5 3767.1 3571.4 3370.9 3168 2979.9 2818.9
2674.8 2564.3 2484.4 2422.9 2365 2299.2 2209.1 2087.5 1937.2 1758.2
1538 1312.9 1051.9 781.1 508.2 225.2 0
5483.8 5346 5226.1 5158.7 5156 5205.7 5251.9 5229.2 5118.7 4934.2
4721 4498 4260.8 4018.8 3782.5 3554.6 3332.8 3117.5 2930.9 2777.7
2638.4 2528.3 2427.3 2339.6 2256.9 2164.3 2065.4 1968 1852.2 1699.9
1493 1276.9 1021.6 766.4 492.4 218.8 0
5483.8 5309.6 5162.1 5074.6 5071.8 5149.7 5259.5 5321 5278 5116
4884.5 4632.4 4372.3 4107.8 3850.5 3603.4 3368 3146.2 2954.9 2800.4
2673.7 2581.6 2502.9 2420.8 2328.2 2209.5 2082.9 1962.5 1833.3 1672.1
1466.5 1250 999.1 750.4 474.5 215.5 0
5483.8 5273.4 5098.3 4990.4 4987.6 5094.1 5267.1 5412.7 5437.5 5298.2
5048.3 4766.7 4483.9 4197.1 3918.2 3652 3403.1 3175 2979.3 2822.9
2709.3 2634.6 2578.2 2502 2399.3 2254.8 2100.1 1957 1814.3 1644.5
1439.8 1223 976.4 734.4 456.6 212.1 0
5483.8 5241.6 5041.9 4919.5 4911.3 5033.9 5251.5 5461.5 5539.6 5431
5178.9 4871.5 4570.8 4280.4 4000.7 3734.3 3482.6 3250.3 3050.8 2893
2775.4 2695.2 2643.4 2578.6 2487.3 2357.3 2210 2058.4 1903.6 1714.8
1492 1265.5 1011.8 731.5 441.5 211.5 0
5483.8 5209.9 4985.5 4848.3 4834.7 4974.2 5236 5510.1 5641.7 5563.8
5309.6 4976.3 4657.9 4363.9 4083.4 3816.8 3562.2 3325.9 3122.4 2962.9
2841.2 2755.6 2708.7 2655.2 2575.3 2459.9 2320 2160.1 1992.8 1784.9
1544.1 1307.8 1046.9 728.5 426.1 210.9 0
5483.8 5177.9 4934.4 4785.6 4764.2 4901.2 5172.6 5459 5618.1 5578.1
5358.4 5030.6 4702.1 4413 4142.3 3889.6 3645.9 3416.4 3216.2 3055.5
2924.2 2832.8 2776.4 2722.1 2643.2 2532.5 2389.4 2225.9 2049.6 1836.2
1590.7 1347.8 1080.6 716.7 393.5 186 0
5483.8 5146.1 4883.1 4723.1 4693.7 4828.3 5109.3 5408.1 5594.3 5592.2
5407 5085.1 4746.3 4462.2 4201.3 3962.4 3729.9 3506.8 3310.1 3148.1
3007.1 2910.3 2844 2789.3 2711.4 2605.1 2458.9 2291.6 2106.4 1887.6
1637.2 1387.8 1114.2 704.9 360.9 161 0
5483.8 5121.5 4843.7 4676.2 4637.7 4756.8 5007.4 5273.2 5440.1 5444.9
5286.2 4999 4680.8 4402 4158.3 3942.6 3734.7 3531 3344.8 3188
3058.4 2971.1 2908.4 2854.3 2776.6 2664.9 2511.5 2337.1 2147.5 1927.8
1673.8 1426.3 1143.5 767.2 419.2 185.4 0
5483.8 5096.6 4804.1 4629.5 4581.5 4685.3 4905.6 5138.3 5286 5297.6
5165.7 4913.2 4615.2 4341.6 4115.6 3922.9 3739.4 3555.2 3379.5 3228
3109.8 3031.9 2973 2919.1 2841.9 2724.7 2564.1 2382.5 2188.5 1968
1710.4 1464.6 1172.5 829.5 477.7 210 0
5483.8 5076.7 4776.6 4596.7 4544.9 4637.9 4833.6 5032.3 5156 5163.8
5046.6 4820.8 4549.1 4288.8 4066.8 3878 3701.3 3523 3350.5 3207.8
3108.5 3042.8 2988.1 2934.5 2858.7 2740.9 2580.7 2398.7 2204.1 1986.5
1729.7 1482.7 1196.5 870.3 528.2 230.4 0
5483.8 5056.7 4749 4563.8 4507.9 4590.6 4761.6 4926.2 5026.2 5029.7
4927.9 4728.4 4482.6 4236 4018.2 3833 3663.2 3491.1 3321.7 3187.6
3107.7 3053.8 3003.3 2949.8 2875.5 2757.1 2597.1 2414.7 2219.6 2005
1749.1 1500.8 1220.5 911.2 578.7 250.8 0
5483.8 5041.1 4729.4 4541.3 4486.6 4566.8 4728.6 4877.4 4963.7 4963.9
4870.6 4690.1 4463 4223.1 3998.6 3797.4 3611.4 3426.9 3248.2 3122.4
3055.5 3011.3 2966.2 2912.4 2838.9 2724 2565.4 2385.5 2195.9 1985.2
1739.4 1487.3 1214.6 908.6 574.5 245.8 0
5483.8 5025.5 4709.9 4519 4465.4 4543.2 4695.8 4828.3 4900.9 4897.8
4813.6 4651.6 4443.3 4210.3 3979.3 3762.1 3560.1 3362.7 3175 3057.1
3003.3 2968.8 2929.2 2874.9 2802.5 2691 2533.6 2356.4 2172.1 1965.4
1729.7 1473.4 1208.9 905.9 570.3 240.3 0
5483.8 5011.2 4694.9 4505.5 4454 4533.5 4683.2 4812.4 4881 4875.7
4792.8 4642.1 4443.3 4212 3975 3743.4 3525.1 3312 3115.4 3002
2952.4 2923.1 2889.2 2835.4 2761.7 2648.1 2491.9 2317.7 2135 1930.1
1700.1 1443.6 1168.7 872 543.8 226.8 0
5483.8 4996.7 4680 4492.3 4442.6 4523.9 4670.5 4796.2 4861 4853.6
4772.2 4632.6 4443.3 4213.9 3970.8 3724.6 3490.6 3261.3 3055.9 2947.1
2901.4 2877.7 2849.2 2795.6 2720.9 2605.1 2450.5 2279 2098 1894.9
1670.4 1413.7 1128.3 837.9 517.2 213 0
5483.8 4978.8 4665.3 4482.2 4438 4522.2 4669.5 4793.6 4854.7 4844.1
4760 4629.5 4446.4 4217 3968.7 3714.1 3470 3228 3017.6 2910.3
2866.1 2845 2819.8 2765.1 2689.3 2567.3 2417.9 2249.5 2064.3 1862.3
1639.3 1388.8 1081.6 808.1 490.3 199.9 0
5483.8 4996.7 4680 4492.3 4442.6 4523.9 4670.5 4796.2 4861 4853.6
4772.2 4632.6 4443.3 4213.9 3970.8 3724.6 3490.6 3261.3 3055.9 2947.1
2901.4 2877.7 2849.2 2795.6 2720.9 2605.1 2450.5 2279 2098 1894.9
1670.4 1413.7 1128.3 837.9 517.2 213 0
5483.8 5011.2 4694.9 4505.5 4454 4533.5 4683.2 4812.4 4881 4875.7
4792.8 4642.1 4443.3 4212 3975 3743.4 3525.1 3312 3115.4 3002
2952.4 2923.1 2889.2 2835.4 2761.7 2648.1 2491.9 2317.7 2135 1930.1
1700.1 1443.6 1168.7 872 543.8 226.8 0
5483.8 5025.5 4709.9 4519 4465.4 4543.2 4695.8 4828.3 4900.9 4897.8
4813.6 4651.6 4443.3 4210.3 3979.3 3762.1 3560.1 3362.7 3175 3057.1
3003.3 2968.8 2929.2 2874.9 2802.5 2691 2533.6 2356.4 2172.1 1965.4
1729.7 1473.4 1208.9 905.9 570.3 240.3 0
5483.8 5041.1 4729.4 4541.3 4486.6 4566.8 4728.6 4877.4 4963.7 4963.9
4870.6 4690.1 4463 4223.1 3998.6 3797.4 3611.4 3426.9 3248.2 3122.4
3055.5 3011.3 2966.2 2912.4 2838.9 2724 2565.4 2385.5 2195.9 1985.2
1739.4 1487.3 1214.6 908.6 574.5 245.8 0
5483.8 5056.7 4749 4563.8 4507.9 4590.6 4761.6 4926.2 5026.2 5029.7
4927.9 4728.4 4482.6 4236 4018.2 3833 3663.2 3491.1 3321.7 3187.6
3107.7 3053.8 3003.3 2949.8 2875.5 2757.1 2597.1 2414.7 2219.6 2005
1749.1 1500.8 1220.5 911.2 578.7 250.8 0
5483.8 5076.7 4776.6 4596.7 4544.9 4637.9 4833.6 5032.3 5156 5163.8
5046.6 4820.8 4549.1 4288.8 4066.8 3878 3701.3 3523 3350.5 3207.8
3108.5 3042.8 2988.1 2934.5 2858.7 2740.9 2580.7 2398.7 2204.1 1986.5
1729.7 1482.7 1196.5 870.3 528.2 230.4 0
5483.8 5096.6 4804.1 4629.5 4581.5 4685.3 4905.6 5138.3 5286 5297.6
5165.7 4913.2 4615.2 4341.6 4115.6 3922.9 3739.4 3555.2 3379.5 3228
3109.8 3031.9 2973 2919.1 2841.9 2724.7 2564.1 2382.5 2188.5 1968
1710.4 1464.6 1172.5 829.5 477.7 210 0
5483.8 5121.5 4843.7 4676.2 4637.7 4756.8 5007.4 5273.2 5440.1 5444.9
5286.2 4999 4680.8 4402 4158.3 3942.6 3734.7 3531 3344.8 3188
3058.4 2971.1 2908.4 2854.3 2776.6 2664.9 2511.5 2337.1 2147.5 1927.8
1673.8 1426.3 1143.5 767.2 419.2 185.4 0
5483.8 5146.1 4883.1 4723.1 4693.7 4828.3 5109.3 5408.1 5594.3 5592.2
5407 5085.1 4746.3 4462.2 4201.3 3962.4 3729.9 3506.8 3310.1 3148.1
3007.1 2910.3 2844 2789.3 2711.4 2605.1 2458.9 2291.6 2106.4 1887.6
1637.2 1387.8 1114.2 704.9 360.9 161 0
5483.8 5177.9 4934.4 4785.6 4764.2 4901.2 5172.6 5459 5618.1 5578.1
5358.4 5030.6 4702.1 4413 4142.3 3889.6 3645.9 3416.4 3216.2 3055.5
2924.2 2832.8 2776.4 2722.1 2643.2 2532.5 2389.4 2225.9 2049.6 1836.2
1590.7 1347.8 1080.6 716.7 393.5 186 0
5483.8 5209.9 4985.5 4848.3 4834.7 4974.2 5236 5510.1 5641.7 5563.8
5309.6 4976.3 4657.9 4363.9 4083.4 3816.8 3562.2 3325.9 3122.4 2962.9
2841.2 2755.6 2708.7 2655.2 2575.3 2459.9 2320 2160.1 1992.8 1784.9
1544.1 1307.8 1046.9 728.5 426.1 210.9 0
5483.8 5241.6 5041.9 4919.5 4911.3 5033.9 5251.5 5461.5 5539.6 5431
5178.9 4871.5 4570.8 4280.4 4000.7 3734.3 3482.6 3250.3 3050.8 2893
2775.4 2695.2 2643.4 2578.6 2487.3 2357.3 2210 2058.4 1903.6 1714.8
1492 1265.5 1011.8 731.5 441.5 211.5 0
5483.8 5273.4 5098.3 4990.4 4987.6 5094.1 5267.1 5412.7 5437.5 5298.2
5048.3 4766.7 4483.9 4197.1 3918.2 3652 3403.1 3175 2979.3 2822.9
2709.3 2634.6 2578.2 2502 2399.3 2254.8 2100.1 1957 1814.3 1644.5
1439.8 1223 976.4 734.4 456.6 212.1 0
5483.8 5309.6 5162.1 5074.6 5071.8 5149.7 5259.5 5321 5278 5116
4884.5 4632.4 4372.3 4107.8 3850.5 3603.4 3368 3146.2 2954.9 2800.4
2673.7 2581.6 2502.9 2420.8 2328.2 2209.5 2082.9 1962.5 1833.3 1672.1
1466.5 1250 999.1 750.4 474.5 215.5 0
5483.8 5346 5226.1 5158.7 5156 5205.7 5251.9 5229.2 5118.7 4934.2
4721 4498 4260.8 4018.8 3782.5 3554.6 3332.8 3117.5 2930.9 2777.7
2638.4 2528.3 2427.3 2339.6 2256.9 2164.3 2065.4 1968 1852.2 1699.9
1493 1276.9 1021.6 766.4 492.4 218.8 0
5483.8 5386.2 5302.5 5259.9 5262.9 5292.8 5293.6 5214.1 5047.2 4828.3
4599 4380.1 4167 3963.5 3767.1 3571.4 3370.9 3168 2979.9 2818.9
2674.8 2564.3 2484.4 2422.9 2365 2299.2 2209.1 2087.5 1937.2 1758.2
1538 1312.9 1051.9 781.1 508.2 225.2 0
5483.8 5426.6 5378.6 5361.4 5369.8 5380.3 5335.5 5198.7 4975.7 4722.5
4476.9 4262.3 4073.5 3908.1 3752 3588.3 3409 3218.5 3029.2 2860.2
2711.4 2600.5 2541.6 2506.2 2473 2434.3 2352.6 2207 2022.2 1816.4
1582.9 1348.9 1082 795.9 524 231.5 0
5483.8 5476.5 5466 5474.4 5491.2 5493.3 5426 5254.5 4990.4 4693.7
4399.1 4167.6 3999.2 3875.1 3765.7 3638.4 3485.8 3315.3 3122.8 2940.8
2805.1 2731.4 2738.8 2746.1 2723 2666.2 2529.4 2306.3 2054.9 1816
1590.9 1353.1 1082.7 787 512.4 216.7 0
5483.8 5521.3 5554.3 5595 5640 5649.7 5599.2 5458.2 5227.5 4963.7
4675.8 4419.5 4210.7 4045.5 3907.7 3762.5 3598.4 3419.1 3228 3076.5
2983.5 2936.6 2929.6 2914.5 2834.1 2679.8 2527.7 2311 2054.9 1795.4
1495.7 1196.3 895.4 627.1 393.5 167.3 0
5483.8 5567.6 5648 5725.6 5794.9 5824.5 5801.6 5701.6 5529.3 5327.1
5101.3 4894.8 4722.3 4573.5 4427.3 4255.1 4049.8 3823.1 3582.4 3391.9
3265.5 3182.1 3121.8 3050.2 2940.8 2750.5 2561.2 2292.4 1968.4 1672.7
1358.1 1062.7 782.4 543.8 332.5 142.3 0
5483.8 5613.9 5741.6 5856.3 5949.3 5999.4 6004 5945.1 5831.1 5690.5
5527 5370.2 5233.9 5101.3 4946.8 4747.8 4501.1 4227.1 3936.8 3707.4
3547.5 3427.9 3313.9 3185.9 3047.5 2821.5 2594.6 2273.7 1881.7 1549.8
1220.5 929.1 669.2 460.4 271.5 117.4 0
5483.8 5662.3 5841.8 6004.7 6129.7 6211.9 6248.8 6229.2 6175.3 6109.2
6044 6000.5 5980 5954.8 5907.2 5825.8 5713.6 5597.9 5490.4 5401.6
5304.8 5141.3 4870.2 4488.1 3991.9 3398 2863.8 2350.3 1860 1483.8
1160.7 888.2 652.3 457.1 273.1 118.9 0
5483.8 5710.7 5942.2 6153 6309.8 6424.5 6493.5 6513.3 6519.6 6528
6561.3 6630.7 6725.8 6807.9 6868.1 6903.8 6926.4 6969.1 7044.2 7095.7
7062.1 6854.8 6426.6 5790 4936.3 3974.6 3132.9 2426.7 1838.1 1417.9
1101 847.6 635.5 454.1 274.6 120.4 0
5483.8 5758.7 6041.7 6305.4 6511 6652.6 6741 6783.3 6816.3 6860.9
6941.7 7068 7231.5 7402.1 7596.6 7814.4 8090.9 8452.6 8928.6 9435.7
9906.3 10211.8 10144.5 9670.6 8788.7 7596.2 6379.4 5187.6 4084.5 3122.6
2266.3 1535.7 989.4 608.6 325.3 134.9 0
5483.8 5806.9 6141.4 6457.7 6712.3 6880.7 6988.4 7053.2 7113 7193.6
7322 7505 7737.1 7996.4 8325.1 8724.9 9255.2 9936.2 10813 11775.7
12750.5 13568.6 13862.2 13551.4 12641 11217.7 9626.2 7948.4 6330.8 4827.3
3431.7 2223.8 1343.6 763.4 376.3 149.4 0
5483.8 5852.1 6241.4 6622.5 6920.9 7109.6 7227.3 7295.4 7364.9 7451
7573.8 7745.6 7969.2 8226.2 8545.4 9005.6 9664.3 10526.6 11609.5 12896.9
14440.6 16062.2 17499.9 18518.8 18773.4 17701.3 16184.3 14379 12409.1 10273.7
7825.7 5477.3 3528.9 2042.4 918.7 300.9 0
5483.8 5897.3 6341.4 6787.5 7129.4 7338.8 7466.1 7537.7 7616.6 7708.1
7825.9 7985.9 8201.6 8456.2 8765.5 9286.3 10073.4 11117.1 12406 14017.9
16130.6 18555.8 21137.8 23486.3 24905.6 24184.9 22742.4 20809.6 18487.5 15720.3
12219.8 8730.8 5714.3 3321.7 1461.4 452.4 0
